Technical data of the M17 SERIES
Temperature range | -20 °C to 130 °C |
Protection class | IP 67 [plugged] |
Electrical data signal 17 pin Max. continuous nominal current | 3,6 A |
Nominal voltage | 63 V (AC /DC) |
Test voltage (L-L) | 1500 V |
Resistance | < 15 mΩ |
Insertion cycles | > 50 |
Electrical data output | 4 pin | 7 pin |
Max. continuous nominal current | 0.1(2.5mm)²: 20 A | 0.04(1mm)²: 10 A 0.06(1.5mm)²: 14 A |
Nominal voltage | 630 V (AC /DC) | 630 V (AC /DC) |
Test voltage (L-L) | 6000 V | 6000 V |
Resistance | < 5 mΩ | < 5 mΩ |
Insertion cycles | > 50 | > 50 |
Electrical data output 9 pin Max. continuous nominal current | Signal: 3.6 A | Output: 14 A |
Nominal voltage | Signal: 63 V [AC/DC ] | Output: 630 V [AC/DC ] |
Test voltage (L-L) | Signal: 1500 V | Output: 6000 V |
Resistance | Signal: < 15 mΩ | Output: < 5 mΩ |
Insertion cycles | > 50 | > 50 |
Values according to VDE 0110/EN 61984, Section 6.19.2. Degree of dirt accumulation | 3 |
Over-voltage category | III |
Max. installation height | 2000 m |
Used materials Housing | Zink die-casting,/brass, nickel-plated |
Cap nut | Brass, nickel-plated |
Insulation body | PBT, UL 94/V0 |
Contacts | Brass, gold-plated |
Gaskets | fpm |
Clamping ring | Brass, nickel-plated |