Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
       
     
    
	
    Series 150, crossbars at every link
    1.KMA-mounting brackets
2. Mounting brackets,available:locking/pivoting
3. R198:Swivelable and removable lid
4.R198: Removable bottom lids
5.Combinable tube and chain
6.Integratable strain relief
7.150/151: Removable crossbars on both sides
    Inner widths Bi: 1.97 up to 23.62 (50 - 600 mm)
Bending radii R: 5.91 up to 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)