drylin® HTSC - Flexible

Special features

High flexibility

Ideal for 2 carriages

Maintenance-free dry operation

Three installation sizes

Adjustable bearing clearance

Flexible

Fitting for this articles:


HTSC - Flexible

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

drylin® HTSC - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Dimensions [mm]

Order no. Max.
stroke length
Weight
[kg]
Additional
(per 100 mm)
[kg]
Max. static
carrying capacity
axial radial
[N] [N]
A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
l R f Individual price for base stroke 100 mm  
SHTC-08-AWM 300 0.24 0.05 100 360 65 38 23 52 55 96 32 1.5 Upon request Add to shopping cart
HTSC-12-AWM (1) 750 0.7 0.01 700 2800 85 30 34 70 73 90 42 2 219.97 USD Add to shopping cart
HTSC-20-AWM 1000 1.9 0.03 1600 6400 130 36 48 108 115 108 72 2 310.85 USD Add to shopping cart
HTSC-30-AWM 1250 4.6 0.06 2500 10000 180 50 68 150 158 150 96 4 487.53 USD Add to shopping cart
HTSC-40-AWM 1500 11 0.9 4000 16000 230 70 84 202 202 210 122 4 1,101.11 USD Add to shopping cart
HTSC-40-SWM 1500 16 2.4 4000 16000 230 70 84 202 202 210 122 4 1,101.11 USD Add to shopping cart
HTSC-50-AWM 1500 17 1.2 6250 25000 280 80 100 250 250 240 152 4 1,269.18 USD Add to shopping cart
HTSC-50-SWM 1500 26.3 3.5 6250 25000 280 80 100 250 250 240 152 4 1,269.18 USD Add to shopping cart
SHTC-12-SWM (1) 750 0.8 0.02 700 2800 85 30 34 70 73 90 42 2 179.75 USD Add to shopping cart
SHTC-20-SWM 1000 2.3 0.06 1600 6400 130 36 48 108 115 108 72 2 257.22 USD Add to shopping cart
SHTC-30-SWM 1250 5.8 0.14 2500 10000 180 50 68 150 158 150 96 4 410.95 USD Add to shopping cart
SHTC-12-EWM (1) 750 0.8 0.02 700 2800 85 30 34 70 73 90 42 2 230.92 USD Add to shopping cart
SHTC-20-EWM 1000 2.3 0.06 1600 6400 130 36 48 108 115 108 72 2 361.12 USD Add to shopping cart
SHTC-30-EWM 1250 5.8 0.14 2500 10000 180 50 68 150 158 150 96 4 638.52 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Order no. lt
±0,1
tk ts tg kt
±0,1
sk sg kq d T l2 d2
Standard*
ha
SHTC-08-AWM 15.5 10 5.5 M6 7 8 M5 4.6 8 6/6.35 17 Tr6x2 13
HTSC-12-AWM (1) 30 11 6.6 M8 6.4 10 M6 6 12 TR10x2 17 TR10x2 18
HTSC-20-AWM 36 15 9 M10 8.6 11 M8 7 20 TR18x4 26 12 h9 23
HTSC-30-AWM 50 20 13.5 M16 12.6 18 M12 10.6 30 TR24x5 38 14 h9 36
HTSC-40-AWM 70 20 13.5 M16 12.6 20 M16 39 40 TR26x5 45 16 44
HTSC-40-SWM 70 20 13.5 M16 12.6 20 M16 39 40 TR26x5 45 16 44
HTSC-50-AWM 80 20 13.5 M16 12.6 20 M16 49 50 TR30x6 50 20 52
HTSC-50-SWM 80 20 13.5 M16 12.6 20 M16 49 50 TR30x6 50 20 52
SHTC-12-SWM (1) 30 11 6.6 M8 6.4 10 M6 6 12 TR10x2 17 TR10x2 18
SHTC-20-SWM 36 15 9 M10 8.6 11 M8 7 20 TR18x4 26 12 h9 23
SHTC-30-SWM 50 20 13.5 M16 12.6 18 M12 10.6 30 TR24x5 38 14 h9 36
SHTC-12-EWM (1) 30 11 6.6 M8 6.4 10 M6 6 12 TR10x2 17 TR10x2 18
SHTC-20-EWM 36 15 9 M10 8.6 11 M8 7 20 TR18x4 26 12 h9 23
SHTC-30-EWM 50 20 13.5 M16 12.6 18 M12 10.6 30 TR24x5 38 14 h9 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* TR10x2 without machined spindle end
(1) Tapered off spindle end


Fitting for this articles:


Delivery time on request