drylin® HTS-PL "Preload" - manual clearance adjustment

Special features

Absolute freedom from lubricants

Preloaded trapezoidal leadscrew nut. Pretension force: 11.2 lbf (50 N)

Manually and continuously adjustable radial clearance

Low weight due to aluminium and plastics

Tapered off spindle ends enable operation by hand wheel or motor

Temperature-resistant up to +176 °F



1 - Trapezoidal leadscrew nut with spring preload
2 - Radial clearance adjustable on both sides
Lead screw nut

Fitting for this articles:


HTS-PL - "Preload"

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

drylin® HTS-PL - complete system

Step 1

Select the installation size of the spindle-lift table.

technical drawing
Installation size:

Lengths and weights [mm]

Order no. Max.
stroke length
Weight
[kg]
Additional weight
per 100 mm
[kg]
Max. static
carrying capacity
Individual price for base stroke 100 mm  
axial
[N]
Radial
[N]
HTS-12-AWM-PL 750 1.1 0.1 700 2800 316.41 USD Add to shopping cart
HTS-20-AWM-PL 1000 3.2 0.3 1600 6400 464.32 USD Add to shopping cart
HTS-30-AWM-PL 1250 8.6 0.6 2500 10000 827.97 USD Add to shopping cart
SHT-12-EWM-PL 750 1.3 0.2 700 2800 340.38 USD Add to shopping cart
SHT-20-EWM-PL 1000 3.9 0.6 1600 6400 494.18 USD Add to shopping cart
SHT-30-EWM-PL 1250 10.9 1.4 2500 10000 941.93 USD Add to shopping cart
SHT-12-SWM-PL 750 1.3 0.2 700 2800 257.29 USD Add to shopping cart
SHT-20-SWM-PL 1000 3.9 0.6 1600 6400 375.51 USD Add to shopping cart
SHT-30-SWM-PL 1250 10.9 1.4 2500 10000 645.13 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts
HTS-12-AWM-PL 85 85 34 70 73 74 145 42 2 30 11 6.6
HTS-20-AWM-PL 130 130 48 108 115 115 202 72 2 36 15 9
HTS-30-AWM-PL 180 180 68 150 158 158 280 96 4 50 20 13.5
SHT-12-EWM-PL 85 85 34 70 73 73 145 42 2 30 11 6.6
SHT-20-EWM-PL 130 130 48 108 115 115 202 72 2 36 15 9
SHT-30-EWM-PL 180 180 68 150 158 158 280 96 4 50 20 13.5
SHT-12-SWM-PL 85 85 34 70 73 73 145 42 2 30 11 6.6
SHT-20-SWM-PL 130 130 48 108 115 115 202 72 2 36 15 9
SHT-30-SWM-PL 180 180 68 150 158 158 280 96 4 50 20 13.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. tg kt
±0,1
s sk sg kq d T l2 d2* standard ha
HTS-12-AWM-PL M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
HTS-20-AWM-PL M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
HTS-30-AWM-PL M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
SHT-12-EWM-PL M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
SHT-20-EWM-PL M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
SHT-30-EWM-PL M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
SHT-12-SWM-PL M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
SHT-20-SWM-PL M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
SHT-30-SWM-PL M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* TR10x2 without machined spindle end


Fitting for this articles:


Delivery time on request