drylin® HTS - Standard

Special features

Solid design

Three different installation sizes

Various materials for shaft and spindle

Maintenance-free and corrosion-resistant

Temperature-resistant up to +80 °C

TR10x2, TR18x4 or TR24x5

DryLin HTS

Fitting for this articles:


HTS - Standard

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® HTS - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Lengths and weights [mm]

Order no. Max.
stroke length
Weight
[kg]
Additional weight
per 100 mm
[kg]
Max. static
carrying capacity
Individual price
for
base stroke
100 mm
 
axial
[N]
Radial
[N]
HTS-08-AWM 300 0 0 100 400 271.41 USD Add to shopping cart
SHT-08-EWM 300 0 0 100 400 284.77 USD Add to shopping cart
HTS-12-AWM 750 1.1 0.1 700 2800 247.09 USD Add to shopping cart
HTS-20-AWM 1000 3.2 0.3 1600 6400 372.61 USD Add to shopping cart
HTS-30-AWM 1250 8.6 0.6 2500 10000 641.12 USD Add to shopping cart
SHT-12-SWM 750 1.3 0.2 700 2800 204.47 USD Add to shopping cart
SHT-20-SWM 1000 3.9 0.6 1600 6400 305.52 USD Add to shopping cart
SHT-30-SWM 1250 10.9 1.4 2500 10000 502.48 USD Add to shopping cart
SHT-12-EWM 750 1.3 0.2 700 2800 255.63 USD Add to shopping cart
SHT-20-EWM 1000 3.9 0.6 1600 6400 409.43 USD Add to shopping cart
SHT-30-EWM 1250 10.9 1.4 2500 10000 730.05 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts
HTS-08-AWM 65 65 23 52 55 55 96 32 1.5 15.5 10 5.5
SHT-08-EWM 65 65 23 52 55 55 96 32 1.5 15.5 10 5.5
HTS-12-AWM 85 85 34 70 73 73 145 42 2 30 11 6.6
HTS-20-AWM 130 130 48 108 115 115 202 72 2 36 15 9
HTS-30-AWM 180 180 68 150 158 158 280 96 4 50 20 13.5
SHT-12-SWM 85 85 34 70 73 73 145 42 2 30 11 6.6
SHT-20-SWM 130 130 48 108 115 115 202 72 2 36 15 9
SHT-30-SWM 180 180 68 150 158 158 280 96 4 50 20 13.5
SHT-12-EWM 85 85 34 70 73 73 145 42 2 30 11 6.6
SHT-20-EWM 130 130 48 108 115 115 202 72 2 36 15 9
SHT-30-EWM 180 180 68 150 158 158 280 96 4 50 20 13.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. tg kt
±0,1
s sk sg kq d T l2 d2* standard ha
HTS-08-AWM M6 7 4.2 8 M5 4.6 8 TR6x2 17 TR6x2 13
SHT-08-EWM M6 7 4.2 8 M5 4.6 8 TR6x2 17 TR6x2 13
HTS-12-AWM M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
HTS-20-AWM M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
HTS-30-AWM M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
SHT-12-SWM M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
SHT-20-SWM M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
SHT-30-SWM M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
SHT-12-EWM M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
SHT-20-EWM M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
SHT-30-EWM M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* TR10x2 without machined spindle end


Fitting for this articles:


Delivery time on request