triflex® RS dresspack compact universal module for industrial robots

TRE.B the open design

  • TRE.B version can absorb 4 times more tensile force than the TRC version
  • Open type design means that the cables and hoses can simply be pressed into the energy chain
  • Select the size that fits your chosen RS systems

TRC the enclosed design

  • Enclosed design of construction means maximum protection against external influences
  • Select the size that fits your chosen RS systems

Configure the complete system in 2 simple steps

  1. Determine the minimum number and outer diameter of the cables and hoses that are routed from axes 3-6.
  2. With the help of the interior separation configurator, you can determine the right chain size that can easily accommodate all the desired cables.
triflex RS

Select the appropriate RS mounting plate

  • Select the mounting plate to match the triflex R you have selected
  • Mounting plate comes with feed through and fixed brackets as shown above
  • Choose the fixed bracket mounting side, left or right.  System above is a left, but can be revered in the field.
triflex R cable carrier
triflex R cable carrier

Select the triflex R design and
additional length

  • Choose chain style, Open (TRE.B) or closed (TRC)
  • First decide whether the desired chain should have an open (TRE.B) or enclosed design (TRC).
  • Use one of the lower two drop-down menus to select the chain package for the e-chain size determined in step 1.
  • Lastly, decide on the additional chain length (grey area in photo)

Contact Us

Questions or product information? Please contact:

David Sandiland
David Sandiland

Robotics Product and Sales Manager

+1 800 521 2747Contact an Expert

Customer Service