×
Solutions with igus® energy chain systems
A sample of energy chain cable carrier solutions, including long travel, short-unsupported, rotary, underwater, low-noise, high-acceleration, high-speed, cleanroom, vertical, and nested applications.
Rol-e-chain® cable carriers are used in this long travel (1,448 feet) application. This cable carrier design has integrated rollers to facilitate travel over greater distances.
Gliding - long travels
High load application (40 pounds per foot) using System E4 cable carriers.
energy chain cable carriers from the triflex® series move through three dimensions in this production line.
Rotary motion applications
Cable carrier used underwater.
readychain® pre-assembled cable carriers work in unison on these tooling machines
Series E6.52 energy chain used in this high speed (49 feet per second) application offer a particularly quiet operation.
Unsupported, low noise cable carrier applications
This crash test unit puts energy chains through their paces: 72 feet per second speeds and 2,572 feet per second accelerations.
Complex movements on a robot supplied by a triflex® R multi-axis cable carrier for combined movements through three dimensions.
Rotary motion applications
triflex® R multi-axis cable carriers (colored white) are used in this cleanroom environment.
Technical environment - cleanroom & ESD
System E2 and E2 energy chains featuring extension links so that they can house large conduits, cables, hoses.
Zigzag movements from 118 feet high with a System E4/4 energy chain.
Vertical hanging
System E6 energy chains have a special construction which is ideal for high accelerations and ESD (electrostatic discharge) compatibility.
Technical environment - ESD & ATEX
Unsupported application using System E4/0.
Unsupported, side-mounted E4 Series R188 energy chain.
Side-mounted: turned 90°
Unsupported application, with nested System E4/0.
System E4 in a gliding application over a 1,640 feet travel.
Gliding - long travels
Gliding, side-mounted application using Series E4/4.
Side-mounted: turned 90°
Gliding application using System E4 energy chain cable carriers.
Vertical standing
Vertical, standing application using Series E4/Light. Up to 20 foot travel possible.
Vertical standing
Rotary motion application using twisterchain.
Rotary motion applications
energy chain cable carriers from the Zipper Chain series operate side by side.
Vertical, hanging Series E4 cable carrier. Up to 131 foot travel possible.
Vertical hanging
Rotary movement using System E4 cable carriers.
Rotary motion applications
Different movements using the same triflex® cable carriers are featured in this application.