Gliding - long travels

energy chain

Advantages for long travel applications with igus® energy chains

  • Travels over 1,312 ft
  • Gliding speeds up to 16.4 ft/s (more in individual cases)
  • Service life of 10 years and more with igus® energy chain systems

Further advantages of the design are:

  • Many different types of cables and hoses can operate side-by-side in the same system (i.e. electrical, data, fiber optic cables with hydraulic and pneumatic hoses)
  • Space-saving installation
  • Quiet operation
  • High accelerations
  • Durable in wind, weather, dirt, and chemicals
  • Simple assembly of the modular system on the spot
  • Rapid assembly and replacement of cables and hoses

Gliding application:

  • Over 1,300 ft travel
  • 16.4 ft/s speed
  • Fill weights up to 47 lbs/ft
long travel cable
Long travel "off the reel." Up to 328 ft travel pre-assembled and ready to install

Design assistance, free of charge

To be able to advise you accurately, we require the following specifications:

  • Travel [ft]
  • Travel speed [ft/min] or [ft/s]
  • Acceleration [ft/s²]2]
  • Fill weight [lbs/ft]
  • Maximum cable/hose outer diameter [inches]
  • Type and number of cables and hoses
  • Required bending radius [inches]
  • Cycle frequency (n/day or n/hour)
  • Technical environment

Please call us and within hours you will receive a detailed system proposal

igus® Rol energy chain series 5050R
Travel distance of 1,447.8 ft achieved with the igus® Rol energy chain Series 5050R

igus® laboratory and practical experience

Trends in long travel applications

Very long travels with igus Rol E-Chain. - Rolling instead of gliding:

Long travel "off the reel."

Long travels without guide troughs:

Long travels with small energy chain:

Preferred energy chain - gliding, long travel

gliding cable carrier
Example of a lowered mounting height cable carrier

Gliding application and igus® energy chains


Advantages lowered moving end

Gliding applications =

cable carrier gliding application
The function of an energy chain system for gliding applications (schematically): the fixed end of the energy chain is located in the center of the dis

diagram
Solution with two inversely arranged energy chain systems. The complete travel is arranged thus. Application in crowded spaces and high loads.

energy chain length:
Lk = S/2 + K

mobile camera
robotics energy chain
guide trough parts

Guide troughs

Demonstration: Guide troughs without glide bars - upper run glides on the lower run.
Demonstration: Guide troughs without glide bars - upper run glides on the lower run.

Important: when assembling the trough parts, the following points must be given particular attention:

  • Properly align all trough parts upon installation
  • All screw heads should be flush with the trough
  • There should be a smooth leveled transition between the end of the energy chain and the glide bars
  • Solid connection with the glide surface. These points must be observed when using assembly-friendly igus® guide troughs.
guide troughs with glide bars and diagram
Demonstration: Guide troughs with glide bars. We recommend the use of polymer glide bars from igus® made of igulen. They are optimally matched to the
igumid Gigus® polymer bar igulenGlide sheet steelAnodized aluminum Stainless steel
Friction value dynamic 0.190.450.540.48
Automated storage/retrieval system with System E2 and chainflex® cables - travels up to 262 ft and speed of 14.8 ft/s
Automated storage/retrieval system with System E2 and chainflex® cables - travels up to 262 ft and speed of 14.8 ft/s

Travel speeds and accelerations

Service life

Series 38 in a pre-cast concrete plant with dust and concrete sediment
Series 38 in a pre-cast concrete plant with dust and concrete sediment

Special properties - Long travel applications

Technical environment

Calculation

  • Push-pull forces under both ambient and extreme temperatures. Humidity and dirt.
  • Friction values of the polymers, alone and against various glide surfaces
  • Behavior of electrical conduits under push-pull conditions
  • Behavior of hydraulic and media hoses under push-pull conditions
  • Service life, and noise generation.
cable carrier with large hoses
Large hose elements

Corrosion-free guide troughs are available in the material:

  • Normally galvanized
  • Stainless steel
  • Seawater-resistant aluminum

Technical data - long travels

Travel max1,312 ft (2,625 ft)
Travel speed max16.4 ft/s
Travel acceleration max dependent on calculation, can be 164 ft/s² and more
Fill weight maximumdependent on calculation, can be 47 lbs/ft and more
gliding cable carrier
multiband cable carrier