Fast wafer handling in the chip production industry.

Components for every cleanroom that improve technology and reduce costs

One igus® e-chain® of the E6 family accelerates the work sequences in the case of this application for wafer handling in the chip production industry. With the E6, the supply of energy at accelerations of up to 4 m/s2 and at speeds of up to 6 metres per second is not a problem. The minimum abrasion is also very important because a high degree of cleanliness is a decisive factor in the chip production industry. The E6 is cleanroom-suitable with IPA Fraunhofer certification.


Profile:

  • Industry: cleanroom / semiconductor
  • Application: Wafer handling
  • Producte-chain® - E6
  • Requirements: The minimum abrasion is very important because a high degree of cleanliness is a decisive factor in the chip production industry.
Go to Cleanroom Overview
Wafer_1 Schmid Technology Systems, Marijan Strugar, Niedereschach, Germany

Selected products for the cleanroom industry

e-skin flat

Flat cable guidance system

  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Optionally with co-ordinated CFCLEAN stranded structure for high dependability
e-skin flat
e-skin® soft

Two-piece corrugated tubes

  • Suitable for cleanroom according to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
e-skin corrugated tubes
e-chain E6

e-chain for high dynamics

  • Cleanroom IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Smooth, cable-friendly interior
  • Release pretension by turning the inner link
e-chain E6.1

Application examples for the cleanroom