Change Language :
Heavy-duty applications are characterized by extremely high loads and harsh conditions. Whether in the agricultural, construction or off-highway industries, heavy-duty bearings and other components need to withstand these conditions while maintaining optimal performance.
This is why we offer dry-running iglide® bearings that don’t require external lubricants. The lack of external lubrication makes them resistant to dirt and dust, perfect for heavy-duty environments. Additionally, our heavy-duty bearings can absorb shocks and dampen vibrations to allow for smooth operation.
Industries:
With a maximum recommended surface pressure of 19,580 psi, the iglide Q3E bearing is ideal for countless heavy-duty applications, and at a more cost-effective price point than other options due to the injection molding process.

The iglide® heavy-duty sample box provides a selection of five unique iglide bearings, each suitable for use in heavy-duty equipment due to their self-lubricating, dirt-resistant properties. Each bearing material boasts unique benefits and is best suited for different application conditions. Some can even withstand surface pressures up to 29,000 psi at 68°F.
Place a request for the heavy-duty sample box today to see for yourself what iglide bearings can accomplish within heavy-duty machinery!

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert