DryLin® HTSP - Low cost

Features

Solid polymer design

Low weight

Cost effective

Corrosion resistant

Available accessories (hand wheel, cursor ...)

HTSP

Fitting for this articles:


HTSP - Low cost

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found in the drawings and tables above, as well as in the below-mentioned pages.

DryLin® HTSP - complete system

Step 1

Select the installation size of the spindle-lift table.

technical drawing
Installation size:

Dimensions [mm]

Order no. Max. stroke length
[mm]
Weight
[kg]
Additional
per 1000 mm
[kg]
A Al H E1 E2 E3 l R f Individual price
for base stroke
100 mm
 
HTSP-01-12-AWM (1) 500 0.35 0.007 3.35 1.18 1.42 2.76 2.76 0 3.54 1.65 0.08 119.19 USD Add to shopping cart
HTSP-02-12-AWM 500 0.35 0.007 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 100.77 USD Add to shopping cart
SHTP-01-12-SWM (1) 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 85.68 USD Add to shopping cart
SHTP-02-12-SWM 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 69.93 USD Add to shopping cart
SHTP-01-12-EWM (1) 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 142.99 USD Add to shopping cart
SHTP-02-12-EWM 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 121.38 USD Add to shopping cart
SHTP-01-12-CWM (1) 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
SHTP-02-12-CWM 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Order no. lt tk ts s sg d T l2 d2* ha H1 Max. stat. load capacity
                  standard     axial [N] radial [N]
HTSP-01-12-AWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
HTSP-02-12-AWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
SHTP-01-12-SWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
SHTP-02-12-SWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
SHTP-01-12-EWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
SHTP-02-12-EWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
SHTP-01-12-CWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
SHTP-02-12-CWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Standard designs without machined spindle end
(1) Liners and trapezoidal leadscrew nut made of iglide® J


Fitting for this articles:


Delivery time on request