Gliding xiros® ball transfer unit, for high impact loads & temperatures up to 120 °C

New
BB-512G-F182-ES product image
igus-icon-lupe

  • Ball Ø: 15, 22 mm
  • High load capacity with low friction
  • Operating temperatures up to 120 °C possible
  • Housing material: iglidur® J3B, J350, A350
  • Ball material: Stainless steel


ℹ️: The height tolerance of all sizes is ± 0.2 mm.

igus-icon-lieferzeit-dotBB-512G-F182-ES
xirodur F182
0.71 (18 mm)
112.4 (500 N)
0.47 (12 mm)