The new pre-load screw nut

New thread sizes

Minimum axial clearance

Clearance-reduced pre-load lead screw nuts

Part No.Threadd1d2d3d4d5b1b2Max. axial load [N]
DST-JFRM-PL-0001-DS8X2DS8x282038.128.25.241-464.840
DST-JFRM-PL-0001-DS8X8DS8x882038.128.25.241-464.840
DST-JFRM-PL-0001-DS8X10DS8x1082038.128.25.241-464.835

The dimensions of the new dryspin® pre-load lead screw nut at a glance

Further important information:

Dimensions

The dimensions of the dryspin® lead screw drives

Suitable lead screw

Are you looking for the right lead screws?

What should you do in the event of unwanted axial clearance?

Pre-load lead screw nut with dryspin® thread

  • Clean operation due to lubrication-free and maintenance-free properties
  • Minimum axial backlash without readjustment
  • Precise positioning and infeed movements
  • Smoother operation and fewer vibrations thanks to the combination of the dryspin® thread profile and the pretension of the lead screw nut
dryspin technology

Try out dryspin® technology for yourself

With the help of the free lead screw sample

Order online:

Send a contact request:

Contact request

Obtain more information:

USP picture