Change Language :

The felt seal of the SG03 plain bearing prevents dirt and dust from penetrating into the bearing position, thus protecting the shaft and the bearing itself from wear and premature failure. Thanks to the product range addition, the standard programme is now available for diameters of 30, 40, 50 and 70 mm.
Reliable protection from dirt and dust ingress
Reduces downtime and maintenance due to long service life
No dirt ingress after 24 hours in the test rig
Enables 100 % lubrication-free operation.
igus supports the plastics circular economy and is investing in chemical recycling. Read more.

Dirt and dust are heavy loads for plain bearings and shafts. That is why we have developed an additional safety concept for our self-lubricating iglidur® bearings: Felt seals. Simply placed on the flange of the bearing, they protect against the ingress of dirt and thus reduce maintenance intervals and machine downtimes.

Do you have any questions about our new products? We will be happy to help you. Contact us for advice without obligation.
By the way: We support you from the design phase to the finished component and beyond. From prototypes to small or high volume.
We look forward to hearing from you!
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert