igus-icon-lupe
- Specially modified polyamide 6
- Self-extinguishing, free of halogens, cadmium, and phosphor
- High impact resistance
- Temperature range: -40°F to 221°F (-40°C to 105° C); short-term: 320°F (160°C)
igus-icon-lieferzeitI-BLNO-M409
These split lock nuts are used in conjunction with the connectors TN for repairs or where cable production systems are installed after wiring has taken place in the machine building and installation industry. These products can also be used for retrofits or repairs in mechanical engineering or plant construction. Fitting is delivered open. The tube can also be assembled by pushing the tube into the pre-assembled fitting.