igus-icon-lupe
- High-grade formulated polyamide
- Self-extinguishing, free of halogens, cadmium, and phosphor
- High impact resistance
- Temperature range: -40°F to 221°F (-40°C to 105°C); short-term: 320°F (160°C)
igus-icon-lieferzeit-dotI-BVBD-M409GT
These PMAFIX screw connection types are suitable for a wide rage of applications in conjunction with PMAFLEX corrugated tubes and offer the highest grade of safety and sealing.