Product information
- Torque-resistant,
lubrication-free linear module with low mass and dimensions in
the workspace
- Quiet
and lightweight
- Compact
structure
- Corrosion-resistant
- No
electronics in the working area
Product information
SLQ linear actuator with double-axis movement
The drylin linear actuator enables two directions of motion which can be controlled separately. This way, both drives are located outside the working area. This saves space and no unnecessary motor weight is moved. The linear guide is torque-resistant and thanks to the compact modular construction, high speeds can be reached with low power.
Robot control system for an easy entry into automation
The SLQ linear module is compatible with igus Robot Control software. The igus Robot Control enables a simple and intuitive system for robot control and programming. The free-of-charge, licence-free igus Robot Control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This entails less project planning effort and faster commissioning.
If you want to use your own (robot) control system, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or motor and an additional master control system which controls the coordination of the movement. The motor control systems are not a component of the product and can be ordered from us as an option. igus does not offer a master control system at the moment.
If you are not sure whether it fits your application, feel free to contact us for a demo. Further strokes and other special solutions are possible upon request.