chainflex® control cable CF891

Discontinued Model
CF891.15.18 product image
igus-icon-lupe
CF891.15.18 product image
igus-icon-lupe
1 of 2
CF891.15.18 product image
CF891.15.18 product image
  • Requirements: For flexing applications
  • Download Data Sheet
  • Outer jacket: iguPUR
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 3.1.3.1
igus-icon-lieferzeit-dotCF891.15.18
formerly: CF891-15-18
18 x 16 AWG (1.5)
igus-icon-info

This article is a discontinued model. There is a newer model available: Go to product page

Contact us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Customer Service

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call: