Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Energy supply in a cleanroom and small installation space with e-skin®

Components for every cleanroom that improve technology and reduce costs


Linear systems with air bearings are characterized by a low degree of bearing friction. This is an advantage during slow movement compared to e.g. systems with roller bearings. In particular, the swishing noise vertical to the direction of movement can be very small (≤ 1 nm), depending on the technical design. This makes these linear systems predestined for applications in roughness and form measuring devices.
 

Profile:

  • Application: Linear system with air bearings for highly precise adjustments
  • Industry: cleanroom / semiconductor
  • Product: e-skin flat SKF12.4.03.1.01 as double and quadruple layer system
  • What was needed?: ready-to-install system solution
  • Requirements: Small bend radii, little wear
  • Area of use: Installation work indoors and in cleanrooms
Go to Cleanroom Overview
e-skin-flat

Problem

The problem of the customer was to find a cable guide that showed almost no wear, had no minimum order quantity, and could be fitted in a small installation space.
 
It was to be possible to replace the energy chain systems quickly. Equipping entire systems with replacement parts in just a few minutes.

Solution

The e-skin flat SKF12.4.03.01.1 as a quadruple layer system is being used in the customer's application successfully as can be seen in the photo.
 
The PVC & TPE cables from igus are also operating failure-free. The customer appreciates that fact that there is no minimum order quantity and that the e-skin flat can be installed easily and quickly.
 
To the e-skin flat product page

Selected products for the cleanroom industry

e-skin flat

Flat cable guidance system

  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Optionally with co-ordinated CFCLEAN stranded structure for high dependability
e-skin flat
e-skin® soft

Two-piece corrugated tubes

  • Suitable for cleanroom according to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
e-skin corrugated tubes
e-chain E6

e-chain for high dynamics

  • Cleanroom IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Smooth, cable-friendly interior
  • Release pretension by turning the inner link
e-chain E6.1

Application examples for the cleanroom




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302