Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Water-resistant lead screws & nuts for boat lifts, docks and interiors

Components across nearly all marine applications will come into contact with water. This is particularly true in boat lifts and docks, where lead screws for example can be entirely submerged in water for extended lengths of time. Boat lifts are one of the most important applications for lead screws, as a high load capacity is essential to be able to withstand the weight of the boat. Other applications include various moving components on the interior of a boat such as windows, adjustable television stands and seating adjustments.
dryspin® lead screws and nuts are ideal for these applications, as the high-performance polymers used in the nuts have a high weight capacity, low moisture absorption, and maintain good wear resistance in submerged applications.

The lead screws are available in both 304 and 316 stainless steel, so whether your application is used in freshwater or saltwater performance won’t be negatively impacted. Various IP-rated motors are also available to pair with our lead screws, creating an entire system with adequate water resistance.

Applications

Applications Banner

Featured Application: Racing Sailboat


A racing sailing boat that hovers over the water surface thanks to special wing profiles and the conversion of water pressure.
 
Learn More
boat

Browse Applicable Parts

dryspin® high helix lead screws

high helix
Browse the Shop

High helix lead screw nuts

HighHelixScrewNuts
  • Cylindrical, flange & custom designs
  • Low friction, water & chemical resistant
  • Decrease cost by 50%, 7 materials available
Browse the Shop

Lead Screw Assemblies with Motors

DRS motors
  • Serrated Lead Screws and Nuts
  • For DC and Stepper (NEMA) Motors
  • Anti-backlash nuts in captive/non-captive configurations
Browse the Shop

Blog:  "How Plastic Linear Bearings and Bushings Can Really Float Your Boat"


The market for private watercraft is exploding. Take advantage of the opportunity by designing grease-free, corrosion-resistant systems for your powerboats. Here's how igus can help you do that.
 
Read the Blog
dryspin


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® SD Lead Screw Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302