Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® - Trapezoidal lead screws made from aluminum, coated

trapezoidal lead screws made from aluminum
  • Thread: right- or left-hand
  • Material: Aluminum, coated
  • Length and machining according to customer drawing
  • The tensile/compressive strength of the lead screw material
    EN AW6060 is 160 MPa per mm² (elongation limit 0.2 mm)

 

L = Length
TR = thread outer diameter
m = pitch

RoHS-II
Lead-free - According to (RoHS) 2002/95/EG

Trapezoidal threaded spindle made of aluminum, coated

Dimensions [mm]

Order no. thread Thread
direction
material TR lead
m
max. length L
[mm]
   
Ready to ship in 2 working days PTGSG-10X2-01-R-AL TR10X2 10 0.08 39.37 196.04 USD Add to shopping cart
Ready to ship in 2 working days PTGSG-12X3-01-R-AL TR12X3 12 0.12 39.37 170.09 USD Add to shopping cart
Ready to ship within 12 working days PTGSG-16X4-01-R-AL TR16X4 16 0.16 39.37 170.55 USD Add to shopping cart
Delivery time on request PTGSG-18X4-01-R-AL TR18X4 18 0.16 78.74 170.55 USD Add to shopping cart
Ready to ship within 12 working days PTGSG-20X4-01-R-AL TR20X4 20 0.16 78.74 245.04 USD Add to shopping cart
Ready to ship within 12 working days PTGSG-10X2-01-L-AL TR10X2 10 0.08 39.37 235.25 USD Add to shopping cart
Ready to ship within 12 working days PTGSG-12X3-01-L-AL TR12X3 12 0.12 39.37 151.47 USD Add to shopping cart
Ready to ship in 2 working days PTGSG-16X4-01-L-AL TR16X4 16 0.16 39.37 204.67 USD Add to shopping cart
Delivery time on request PTGSG-18X4-01-L-AL TR18X4 18 0.16 78.74 210.45 USD Add to shopping cart
Ready to ship within 12 working days PTGSG-20X4-01-L-AL TR20X4 20 0.16 78.74 294.05 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Bearing blocks:

Lead screws end blocks

Anodized aluminum bearing blocks of iglide® L250. Design your own linear table.


Ready to ship in 2 working days
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302