Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

To compensate for angular errors in screwed on plates

Compensated

The new thread compensation nut, a combination of lead screw unit and spherical bearings, where the thread is directly integrated into the spherical ball, primarily facilitates compensation of fabrication and assembly tolerances. The nut is also useful for tilt mechanisms, such as door or window adjustment hardware, where the angle between the lead screw and the screw-mounted surface of the nut changes during the stroke.

Reduction of radial loads

Compensation of tolerances

Infinite angular adjustment


Application areas:
Format/stroke adjustments, fittings, lab/medical engineering, health and rehab engineering
RoHS-II
Lead-free - According to (RoHS) 2002/95/EG

d1 [inch]:

 

Ordering number d1 h L b1 b2 m dB d5 Thread
d1 x P
Effective supporting surface
[mm2]
max. stat. F axial
[N]
   
Ready to ship in 2 working days JFRKM-EFOM-TR8X1.5 0.31 2.05 1.02 0.47 2.56 1.42 8.74 TR08X1.5 102 22.5 42.99 USD Add to shopping cart
Ready to ship within 12 working days JFRKM-EFOM-TR10X2 0.39 2.05 1.02 0.47 2.56 1.42 8.74 TR10X2 127 22.5 43.53 USD Add to shopping cart
Ready to ship within 12 working days JFRKM-EFOM-TR10X3 0.39 2.05 1.02 0.47 2.56 1.42 8.74 TR10X3 120 22.5 43.53 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 2 working days
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302