Change Language :
E4/light e-chains® features smaller side links and thinner crossbars when compared to standard E4 cable carriers. It's cost effective and lightweight, while still offering a large interior space for multiple cables and hoses. E4/light e-chains® work especially well in unsupported, short-travel applications and vertical hanging or standing travels.

Inner height hi: 3.39" (86 mm)
Inner widths Bi: 1.97" - 23.62" (50 - 600 mm)
Bend radii R: 5.91" - 19.68" (150 - 500 mm)
Pitch: 3.58" (91 mm)
Easily open and close E4 Series energy chains. Save time and reduce costs



Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert