drylin® W double rail

Three dimensions Ø: 0.39, 0.63, 0.79 inch (10, 16, 20 mm)
 

* Indicated installation position is not possible for WS-10-40 and WS-10-80

 

Within this configurator, you can assemble a double rail and the carriage as you wish:


W rails

Part No.:
a [mm]:
drylin® W rails
Order no. Form Weight H da di L a b h h1 h2 G1 G2 a1
      ±0.07 -0.1   Max. -0.3              
    [kg/m] [mm] [mm]   [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]
 WS-10-40 (1) Ο 1 18 10 0 4000 40 40 5.5 5.5 9 30 20 0
 WS-10-40S Ο 1 18 10 0 4000 40 40 5.5 5.5 9 30 20 -
 WS-10-80 (2) Ο 1.5 18 10 0 4000 74 74 5.5 5.5 9 27 17 40
 WS-10-80S Ο 1.5 18 10 0 4000 74 74 5.5 5.5 9 27 17 -
 WS-10-120 (2) Ο 2.02 18 10 0 4000 120 120 5.5 5.5 9 30 20 80
 WS-16-60 (1) Ο 1.96 27 16 8 4000 54 58 7.5 3.5 14 43 29 0
 WS-16-60S Ο 1.96 27 16 8 4000 54 58 7.5 3.5 14 43 29 -
 WS-20-80 (2) Ο 3.3 36 20 10.2 4000 74 82 9.5 4.5 20 38 21 40
 WS-20-80S Ο 3.3 36 20 10.2 4000 74 82 9.5 4.5 20 38 21 -
 WS-25-120 (2) Ο 5.8 45 25 14 4000 120 131 11.5 5.5 25 46.5 25.5 80
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
** WS-10-40/-16-60 a centered bore series, WS-10-80/-20-80 2 parallel series of holes *WS-25-120 = da -0,15(1) A centered bore series
(2) 2 parallel series of holes
Order no. C4 C5 C5 C6 C6 K1 for ly lz Wby Wbz Price / m  
    Min. max. Min. max. Screw            
  [mm] [mm] [mm] [mm] [mm] DIN 912 [mm^4] [mm^4] [mm³] [mm³]    
 WS-10-40 (1) 120 20 79.5 20 79.5 M6 91000 5100 3600 590 55.85 USD 
 WS-10-40S - - - - - - 91000 5100 3600 590 Upon request 
 WS-10-80 (2) 120 20 79.5 20 79.5 M6 388000 6100 9200 650 98.00 USD 
 WS-10-80S - - - - - M6 388000 6100 9200 650 Upon request 
 WS-10-120 (2) 120 20 79.5 20 79.5 M6 1303000 7100 20000 720 Upon request 
 WS-16-60 (1) 120 20 79.5 20 79.5 M8 367600 26100 9900 1900 103.38 USD 
 WS-16-60S - - - - - M8 367600 26100 9900 1900 Upon request 
 WS-20-80 (2) 120 20 79.5 20 79.5 M8 1080000 78700 21000 4000 142.35 USD 
 WS-20-80S - - - - - M8 1080000 78700 21000 4000 Upon request 
 WS-25-120 (2) 150 25 99.5 25 99.5 M10 4867000 215000 62400 8500 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Standard bore pattern symmetrical: C5 = C6; please order with drawing for C5 ≠ C6 (1) A centered bore series
(2) 2 parallel series of holes

W pillow block

Part No.:
B [mm]:
drylin® W housing bearing
Order no. Floating Floating Weight B C1 C3 A3 K2 K3 Static load capacity    
  bearing bearing               Coy Coz+ Coz-    
  clearance rirection [g] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [N]    
 WJ200UM-01-10 (1) - - 41 26 29 16 6.5 M6 M5 1200 1200 250 5.25 USD 
 WJ200UM-01-10-LL - ± 0,2 41 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200UM-01-10-AL - - 20 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200UM-01-16 - - 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-16-AL - - 48 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-16-LL - ± 0,2 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-20 - - 190 42.5 45 27 9 M8 M6 3200 3200 500 13.02 USD 
 WJ200UM-01-20-AL - - 99 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200UM-01-20-LL - ± 0,25 190 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200UM-01-25 - - 425 52.5 58 36 11 M10 M8 4800 4800 950 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Replaces WJUM-01-10
Suitable, completely mounted carriages can be found here:
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
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration