Quality from the igus® test laboratory

Tested, tested, tested. Facts and figures of the igus® test lab at a glance:

igus® continually conducts tests at its own laboratory under extreme conditions. Every year, thousands of tests are completed on energy chains®, highly flexible cables, plastic bearing technology such as plain bearings, ball bearings, linear bearings, spindle drives, semi-finished products and piston rings.

These tests focus on coefficients of friction, wear rates, and drive forces under all possible conditions at a wide range of speeds. Influential factors, such as dirt, weathering, cold and impacts, are also tested.

"Plastics for longer life®“ – that´s our vision. For this reason we passionately develop products that extend the service life of their machines, eliminate maintenance work, and reducing costs. The longevity of all our products can be predicted using advanced online tools. These products are in stock and can be delivered quickly to meet your production needs.

igus® operates the largest experimental and test laboratory for its industries. The testing facility is the beating heart of igus®' industry leading innovations. We test, inspect and develop under real conditions in a 19,000 square foot facility. We test both individual components, complete systems and customer application upon request. All of this is done solely with the objective of providing the best plastic product to our customers.

The extensive focus of these experiments are push-pull forces, coefficients of friction, wear and abrasion and driving forces under varied speeds and loads. Furthermore, we test our components for effects in dirt, in varied weather conditions, and in impacts and shocks. The aim is to continuously improve the performance of igus® products in any application.

In accordance with our core tribo-polymer technology, 15,000 product tests are performed just for coefficients of friction, wear and abrasion. In addition, 135 trillion test movements are performed for plain bearings, linear bearings, ball bearings, screw drives and robot joints. Annually, 3,000 energy chain systems® are tested along with two billion test cycles for highly flexible cables, generating more than one million electrical measurement datasheets.

For some twenty years, igus® has performed systematic chainflex® test series in its own test lab: Currently, 600 tests run in parallel for flexible cables. Beyond the standard norms, igus® has also created testing and manufacturing standards for chainflex® cables, which meet the actual requirements of cables for the constantly moving sector. On one hand, we constantly explore new manufacturing methods that help to optimize production costs; on the other hand, we are always working on improving materials that will ensure a still better interaction of the energy chain systems® with the cables.

All test results are documented and archived in igus®' database. The service life of our products are reliably calculated, new materials researched and products developed. In addition, our test results are incorporated into our online tool and calculators.

Our laboratory is at your disposal. In the instance we don't have an immediate solution for your specific application, we'd be happy to conduct tests for you based on your specifications.

Test laboratory: iglide® Bearings

Test laboratory: bearings  
 

Test laboratory: energy chains®

Test laboratory: energy chains®  
 

Test laboratory: chainflex® continuous-flex cables

Test laboratory: Chainflex® continuous-flex cables  
 

Outdoor tests

Outdoor tests  
 
 

Take a look at the igus® test laboratory

Downloads, certifications and approvals

igus® quality is proven

igus® has been operating a quality management system for many years which conforms to ISO 9001:2008 standards. Here you can find some examples of our test certificates and seals of approval. More are available on request.

igus iso  
ISO 9001:2008

igus® Inc. The North American distribution of igus products has been certified against the provisions of IS0 9001:2008 since May of 2002.

RoHS  
RoHS2

Our plastics meet Directive 2011/65/EU as certified by our suppliers.

drylin ROHS  
RoHS2

Our drylin® products meet Directive 2011/65/EU as certified by our suppliers.

chainflex rohs2  
RoHS2

Our chainflex® products meet Directive 2011/65/EU as certified by our suppliers.

igus REACH-169  
REACH-169

igus® is compliant with the EG Regulation 1907/2006 (REACH) dated 18. December 2006.

ISO  
ISO 9001 : 2008 GMBH

igus® GMBH manufacture (parent company) of igus products, located in Cologne.

ISO  
ISO/TS 16949:2009

Quality management systems - application of ISO 9001:2008 for automotive production and relevant service part organizations.

CFSI  
FDA ball bearings  
FDA approval

iglide® bearing materials can safely come into contact with food, as per United States Food and Drug Administration (FDA) standards.

chainflex DESINA  
DESINA

chainflex® continuous-flex cables comply with DESINA guidelines.

interbus cables  
INTERBUS

chainflex® cables are manufactured according to international INTERBUS standards.

CSA  
CSA

Canadian Standards Association approval.

ESD igumid  
ESD applications

Our igumid ESD material igumid (in gray) is designed for electrostatic discharge applications and conforms to ATEX standards.

gas resistant bearing  
DIN EN 682 - Gas resistance

iglide® G300 and iglide® H2 are resistant against gas and liquid hydrocarbons, according to DIN EN 682.

CE  
CE approval

The CE marking (also known as CE mark) is a mandatory conformity mark on many products placed on the single market in the European Economic Area (EEA).

UL material  
UL material approval

All igumid materials for energy chain® and Energy Tubes have UL approval.

igus design award  
if Design Award

Since 1987, 17 igus® products have been honored with the iF Design Award.

DryLin design award  
red dot design award

In 2006, drylin® HTSS won the red dot design award.

DryLin linear bearings  
IPA clean room

Many drylin® linear bearings are suitable for use in cleanrooms according to DIN EN ISO 14644-1. Acknowledged by the IPA Fraunhofer Institute.

safety award igus  
TÜV Rheinland Group

An international service group documenting the safety and quality of new and existing products, systems and services.

energy chains low noise  
TÜV noise test

igus® energy chain system® are low noise. Proven in the TÜV acoustic lab and at in the igus® test laboratories.

SEI approval  
CEI

Approval of the Commission Electrotechnique Internationale.

iglide bfr  
BfR

iglide® A290 can safely come into contact with food, as per BfR (German Federal Institute for Risk Assessment) recommendations.

Your contact

+1 800 521 2747 Your requirements?

Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

plastics for longer life®About igus®QualityDelivery serviceConsultancy Factory