Self-lubricating dry operation
Insensitive to impact and shocks (no elongation, no displacement
Very light compared to metallic bearings
Resistant to corrosion and chemicals
Extremely strong and wear-resistant
Vibration-dampening properties
Smooth running thanks to low coefficient of friction
Reliable, maintenance-free and dirt-resistant
Precise and fast switching
Resistant to high frequency shocks and vibrations
Highly resistant to wear with low coefficients of friction
No "stick slip"
High impact strength, maintains shape
Sensitive feedback from the rear shock
Dimensional stability of the bearing
Temperature resistant up to +392 ºF
Corrosion resistant, no seizing
Extreme wear resistance
Resistant to dirt
Extremely high wear resistance and low coefficient of friction
Self-lubricating and maintenance-free
Absorb vibrations
Angle and tolerance compensation
Light, self-lubricating therefore insensitive to dirt