iglide® J, Polysorb disc springs, mm

Standard material, cost-effective

iglide® J
iglide® J drawing
1 from 2
iglide® J
iglide® J drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JTEM-16
  • Material: iglide® J
  • Shape: Polysorb disc springs
  • Dimensions:
    • d1 16.3 mm
    • d2 31.5 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • iglide® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration damping

iglidur® J | The versatile endurance runner

iglidur® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J is not suitable for extreme loads.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Aviation
  • Cleanroom

When to use it?

  • At high speeds
  • When highest wear resistance is required at low to medium pressure loads
  • When lowest wear is required with a variety of different shafts
  • When low coefficients of friction in dry operation is required
  • When the material should be vibration-dampening
  • When good chemical resistance is required 
  • Best behaviour with soft shafts
  • Low moisture absorption

When not to use it?

  • If high pressure loads occur
  • If short-term temperatures greater than +120°C occur
  • If a cost-effective material is required for occasional movements
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm