Speedtec connector, series A, M23 signal plugs

MAT01723461 product image
igus-icon-lupe
MAT01723461 product image
igus-icon-lupe
MAT01723461 product image
igus-icon-lupe
MAT01723461 product image
igus-icon-lupe
MAT01723461 technical drawing
igus-icon-lupe
MAT01723461 technical drawing
igus-icon-lupe
1 from 6
Speedtec connector, series A, M23 signal plugs
Speedtec connector, series A, M23 signal plugs
Speedtec connector, series A, M23 signal plugs
Speedtec connector, series A, M23 signal plugs
Speedtec connector, series A, M23 signal plugs
Speedtec connector, series A, M23 signal plugs
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -4 °F to +266 °F (-20 °C to +130 °C)
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp bush, slotted
  • Plug design: Signal connector
  • SpeedTec
igus-icon-lieferzeitMAT01723461
P-Type [8+1]-pole 3 coding slots

Contact Us

Questions or product information? Please contact:

Customer Service