Standard connector, series A, M23 signal plugs

MAT0179600 product image
igus-icon-lupe
MAT0179600 product image
igus-icon-lupe
MAT0179600 product image
igus-icon-lupe
MAT0179600 product image
igus-icon-lupe
MAT0179600 technical drawing
igus-icon-lupe
MAT0179600 technical drawing
igus-icon-lupe
1 from 6
Standard connector, series A, M23 signal plugs
Standard connector, series A, M23 signal plugs
Standard connector, series A, M23 signal plugs
Standard connector, series A, M23 signal plugs
Standard connector, series A, M23 signal plugs
Standard connector, series A, M23 signal plugs
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -4 °F to +266 °F (-20 °C to +130 °C)
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
  • Plug design: Signal connector
igus-icon-lieferzeitMAT0179600
P-Type [8+1]-pole 3 coding slots

Contact Us

Questions or product information? Please contact:

Customer Service