Standard connector, series A, M23 signal coupling

MAT0179610 product image
igus-icon-lupe
MAT0179610 product image
igus-icon-lupe
MAT0179610 product image
igus-icon-lupe
MAT0179610 product image
igus-icon-lupe
MAT0179610 technical drawing
igus-icon-lupe
MAT0179610 technical drawing
igus-icon-lupe
1 from 6
Standard connector, series A, M23 signal coupling
Standard connector, series A, M23 signal coupling
Standard connector, series A, M23 signal coupling
Standard connector, series A, M23 signal coupling
Standard connector, series A, M23 signal coupling
Standard connector, series A, M23 signal coupling
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -4 °F to +266 °F (-20 °C to +130 °C)
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp pin
  • Plug design: Signal coupling
igus-icon-lieferzeitMAT0179610
E-Type [8+1]-pole 3 coding slots

Contact Us

Questions or product information? Please contact:

Customer Service