Standard connector, series B, M23 power coupling

MAT0179623 product image
igus-icon-lupe
MAT0179623 product image
igus-icon-lupe
MAT0179623 product image
igus-icon-lupe
MAT0179623 technical drawing
igus-icon-lupe
MAT0179623 technical drawing
igus-icon-lupe
1 from 5
Standard connector, series B, M23 power coupling
Standard connector, series B, M23 power coupling
Standard connector, series B, M23 power coupling
Standard connector, series B, M23 power coupling
Standard connector, series B, M23 power coupling
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp pin
igus-icon-lieferzeitMAT0179623
E-Type 6-pole

Contact Us

Questions or product information? Please contact:

Customer Service