iglide® Q, sleeve bearing, imperial

For high loads - wear-resistant on many shafts

iglide® Q, sleeve bearing, imperial
iglide® Q, sleeve bearing, imperial drawing
1 from 2
iglide® Q, sleeve bearing, imperial
iglide® Q, sleeve bearing, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QSI-1011-12
  • Material: iglide® Q
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 0.625 in
    • d2 0.7188 in
    • b1 0.75 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction

iglidur® Q | For high loads - wear-resistant on many shafts

iglidur® Q was specially developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials with by far the best wear resistance. From a radial load of 25MPa, even the highly wear-resistant iglidur® W300 is surpassed. Special, extremely finely distributed solid lubricants in the material ensure that maintenance-free dry operation is guaranteed under any load.

Typical application areas

  • Agricultural engineering
  • Construction machinery
  • Traffic engineering

When do I use it?

  • For pivoting applications
  • For very good abrasion resistance, especially under extreme loads
  • For extreme p x v values
  • If the material needs to be insensitive to dirt

When should I not use it?

  • For use under water
  • If temperatures are continuously higher than +135°C
  • If high edge loads or heavy impact loads occur
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call