- Full-size sheet for broad wear coverage
- Dry-running, maintenance-free operation
- Predictable wear for industrial panels
- Easy to machine and bond
- Length/width availability: 1000 mm / 1000 mm
- Thickness: 4 mm
Change Language :
REC200 bar stock – sheet
Robust 4 mm panel for large, bonded glide surfaces and protective wear layers. Provides clean, dry-running performance with predictable wear for plant engineering and retrofit applications requiring full-size sheets.
When to use it: When a full-size 1000 × 1000 mm sheet is needed for broad coverage or large wear panels.
When not to use it: For food-grade compliance, see A160 or A180; for thinner or thicker sheets, see J (2–6 mm) or A160 (2–4 mm).
Industry/Application Areas
igus® sheet stock provides thin iglide® panels for shims, liners, and low profile glide elements. Sheets are ideal when a broad face at minimal thickness is needed to reduce friction, noise, and wear. You keep core iglide® benefits—self-lubrication, chemical durability, and long service life—while meeting tight height constraints. Available in round bar stock, plate stock, sheet stock, plate strips, and custom profiles (upon request).
When to use sheet stock
When not to use sheet stock
The full catalog of semi-finished products is available in the Downloads tab.