Shop corrugated tubes, hoses and accessories


PMA cable protection hoses

PMA cable protection hoses
  • Very flexible and are suitable for applications with low operating temperatures.
  • Mainly used in machinery and equipment construction as cable conduits.
  • Self-extinguishing, free of halogens and cadmium
  • Chemical resistant against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.

e-skin®

e-skin®

Cleanroom energy supply

  • Inner height: 28 to 40mm
  • Can be opened and closed like a zipper
  • Less installation space required
  • Protection against dust and water ingress
  • IPA class 1
  • Also available in ESD

triflex R Robot Dress Packs

triflex R

An alternative to corrugated tubes

  • Modular system with links that could be added, removed or individually replaced with ease
  • Cables can be added, or replaced through side opening
  • Predefined bend radius and internal separation for extended cable life
  • Available in a variety of sizes

e-rib

e-rib

Corrugated tube systems

  • Available in 4 sizes for hose nominal widths NW23, NW29, NW36 and NW48
  • Can be easily retrofitted
  • To increase the service life of cables in corrugated tubes

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service