Guidelok slimline "P" and "P. S": made entirely of plastic

Vertical cable management - Lower-cost, lighter and even easier to install

Benefits:

  • Significant savings in costs and weight when compared with a complete housing
  • Now for especially narrow aisles as well
  • This also means low transport costs
  • Fast, safe and easy assembly with clip-on guide rails
  • Reduced noise
  • Easy access for servicing
  • Energy, data and media are guided in one system safely and without interruption
guidelok slimline

Shop Guidelok slimline P Dimensions [mm]

part. no. guidelok Pe-chain®-series [mm]Inner width [mm]Bending radii [mm]
GLSL-P-255-10-150-LLLL/FFFF255103150
GLSL-P-2700-10-150-LLLL/FFFF2700100150

Shop Guidelok slimline P.S: Dimensions [mm]

part. no. guidelok P.Se-chain®-series [mm]Inner width [mm]Bending radii [mm]
GLSL-P-S-255-10-150-LLLL/FFFF255103150
GLSL-P-S-2700-10-150-LLLL/FFFF2700100150

guidelok slimline GLSL.P.S.2

For particularly tight installation spaces

guidelok slimline GLSL.P.S.2

Previous model: guidelok slimline "F": Up to 23 ft/s and 33 ft/s2

  • Up to 23 ft/s and 33 ft/s2.
  • Up to 80% trough required.
  • For hanging applications up to 164 ft.
  • No swinging of the chain®
  • High reliability due to the locking mechanism and guide rails.
  • Quick and easy assembly.
  • Reduced noise.
  • Easy access for servicing.
  • Energy, data and media can be safely guided in one system.
guidelok-slimline_bild_1

Shop Guidelok slimline "Classic" Dimensions [mm]

part. no. guidelok slimeline "Classic"e-chain®-series [mm]Inner width [mm]Bending radii [mm]Max. Speed: Vertical [m/s]Max. Speed: Horizontal [m/s]
GLSL-F+-255-10-R25510315047
GLSL-F+-2700-10-R270010015047

Installation instructions for guidelok slimline

slimline "classic"

Download Instructions

guidelok slimline P

Download Instructions

guidelok Application Stories

Storage and retrieval units

SRU

Cable guidance at high wind speeds on STS cranes

STS Cranes

Unsupported e-chain® in horizontal lathe's chip area

lathe

e-chains® for an XXL 3D water jet cutting machine

water jet cutting machine

Fast energy supply for high-performance RBGs

rbg energy supply

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service