Data Cables

To ensure secure, high-speed data transmission in your application, our data cables are mostly shielded and designed to reliably transmit data even during movement. Additionally, all data cables are characterized by high EMC safety thanks to their shielding. Our chainflex® data cables are available in three different electrical designs as well as various mechanical qualities. Depending on the application, you can choose between layer stranding, twisted pair, or twisted pair with pair shielding. Simply select the appropriate data cable with the corresponding outer sheath material (PUR, PVC, TPE). In energy chains, chainflex data cables can be used with a bending radius of up to 6.8 x d. Our data cables have also been tested and verified in our in-house test lab with an area of over 5,500 m2, allowing us to guarantee a reliable service life of up to 4 years. Find and order the perfect data cable for your application below!

Number of products: 0

Data cable

chainflex® data cables are specially developed for "motion" applications. The data cable is mainly installed in energy chains. Due to its high flexibility, the data cable has a long service life during movement. How long the respective data line lasts can easily be determined with our service life calculator. In this way you can ensure that the selected chainflex® data cable also meets your requirements. The data cable is available as PVC data cable, PUR data cable and TPE data cable. Primarily used in e-chains®, the cable can unfold its full potential. The data cable is often used with other chainflex® cables, such as bus cables or control cables in energy chains. The service life of the highly flexible data cable and other chainflex® data cables for bending radii from 6.8 x d can easily be calculated with our online tool. Our data cables have numerous approvals and classifications (EAC, CE, CTP, etc.).

chainflex® data cables that can be integrated in e-chains®:

bus cables
fiber optic cables
control cables

chainflex® is a trademark of igus® GmbH. Data cables "Made in Germany" and much more. The data cables are tested in our test laboratory under the most extreme conditions. This enables us to continuously improve chainflex® products. chainflex® data cables are developed for use in motion. Convince yourself of the long service life of our data cables. Flame resistance and oil resistance are only two of the many properties of our cables. Thanks to our high standards and tests, our cables are up to any challenge, even under extreme conditions and in motion. Are you interested in other chainflex® cables or do you need help? Write us, also in the chat on the site. You would like to talk to a chainflex® expert or need more information about further products? You are welcome to call us or make a personal appointment.

igus® chainflex® data cable lasts

Contact Us

Questions or product information? Please contact:

Customer Service