The Benefits of Self-Lubricating Bushings Made of Plastic

Features of iglide® plastic bushings


The Self-Lubricating Effect

base polymer with fibers and solid lubricants

The Traditional Solution

  • The base plastics are crucial for wear resistance
  • Fibers and filling materials reinforce the bushing so that it can withstand high forces or edge loads
  • Solid lubricants automatically lubricate the bushings and reduce friction in the system.
iglide self lubricating bearings and bushings

Integrated Lubrication

components of self-lubricating plastic bushings

Base Plastics and Technical Fibers

The Start-up Phase

Base plastic and fibers for iglide bearings

Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service