drylin® NT Telescopic Rails & Guides

The drylin® NT product group consists of telescopic rails with continuous extension lengths of up to 600mm. A detent is also available. igus® offers a material combination of aluminium and polymer, guaranteeing quiet operation. The telescopic rails are extremely lightweight whilst meeting the most stringent hygiene requirements. Only available in metric measurements

Number of products: 11

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
from 21.81 USD/Pc.
7 variants ready for shipping:
7 variants within 3-4 weeks (temporarily)
Shop now

drylin® NT-35 telescopic rails

  • Robust polymer/aluminum version
  • Lightweight
  • Cost-effective
  • Corrosion-resistant
  • Individual precise extension lengths of up to 600mm are available as standard and without surcharge as well
from 40.65 USD/Pc.
6 variants ready for shipping:
6 variants within 3-4 weeks (temporarily)
Shop now

drylin® NT-60 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-free
  • Individual millimetre precise extension lengths of up to 600mm are easy to configurate in our Configurator for Telescopic Rails in under 5 minutes.
Order accessories directly:
  • End cap flat design
  • End cap, high design
Upon request
10 variants ready for shipping:
10 variants within 3-4 weeks (temporarily)
Shop now

Telescopic rail, preloaded | drylin® NTV

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Constant drive forces with various preload options
  • With 27mm width very narrow type for 27mm groove
Special lengths available upon request!
Upon request
8 variants ready for shipping:
8 variants within 3-4 weeks (temporarily)
Shop now

drylin® telescopic rail for high temperatures NT-35-HT

For automation, aviation, furniture construction and many more.
  • Temperature-resistant through sliding element made of iglidur® Q2
  • For horizontal, vertical and lateral installation positions
  • Quiet sliding instead of rolling noise of metallic balls
Upon request
Shop now

drylin® NT telescopic rails Heavy Duty

  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur® IC-05, after test: linear short stroke, lasts up to four times longer than iglidur® IC-01
Order accessories directly:
  • End cap flat design
  • End cap, high design
Upon request
1 variants ready for shipping:
1 variants within 3-4 weeks (temporarily)
Shop now

drylin® NT preloaded telescopic guides

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Extensions lengths accurate to the millimetre up to 600mm
  • Load capacity of a drawer with two vertically installed systems, 450mm extension, load capacity 50N
  • No external lubrication
Order accessories directly:
Upon request
2 variants ready for shipping:
2 variants within 3-4 weeks (temporarily)
Shop now

drylin NT 35 telescopic rail PTFE free

  • Metal-free center pull-out
  • Millimeter-precise full-extension, partial-extension and over-extension runners
  • Tested in the igus® laboratory
  • 100 % lubrication-free
  • Center section made of iglidur GLW ptfe/pfas free. The outer rails are made of anodized aluminium
Order accessories directly:
  • End cap flat design
  • End cap, high designn
Upon request
2 variants ready for shipping:
2 variants within 3-4 weeks (temporarily)
Shop now

drylin NT 60 telescopic rail PTFE free

  • PTFE-free telescopic slides for seamless adjustment up to 2,000 mm
  • Lubrication-free and quiet
  • Dry-running operation without external lubrication makes the telescopic slides maintenance-free and fail-safe
Upon request
10 variants ready for shipping:
2 variants within 3-4 weeks (temporarily)
Shop now
New

drylin® NT-60-DS telescopic rail with extension on both sides

  • Space-saving integration in compact housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
Upon request
Shop now
New

drylin® NT-60-DS-AR telescopic rail with extension on both sides and anti reflective coating

  • Space-saving integration in small spaces like housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302