drylin® N Low-Profile Rails & Guides

If the application requires extremely flat installation heights, drylin® N low profile guides are the tool of choice--and that in four different widths between 17 and 80mm and heights between 6 and 12mm. The drylin® low profile guides also offer lightweight and extremely quiet operation with a large number of guide carriage options. The aluminium rails are available in silver or black anodised. Only available in metric measurements

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Max Wahle
Max Wahle

igus-icon-phone+1 (401) 443-7558

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h