Change Language :

The new firmware update of the D1 includes 11 updates. In addition to the "Modulo axis", which enables time- and path-optimised movements, there is also the "E-cylinder" function, which allows for an easy replacement of pneumatic drives. Further firmware updates, such as "pulse/direction function" with automatic step resolution to minimise noise, CANopen optimisation for information messages or heartbeat function, have also been integrated. You will also be able to install further firmware updates on the D1 in future. We look forward to customer ideas and requests, which we can integrate.
8 years ago, the D1 was developed with digital signal processors and an integrated web server interface in order to be up to date even years later. This basis makes it possible to regularly release updates with new functions that work with Google Crome, Microsoft Edge and Mozilla.
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert