iglide® H polymer sleeve bearing, metric

High resistance to temperature and chemicals

iglide® H, sleeve bearing, mm
iglide® H, sleeve bearing, mm drawing
1 from 2
iglide® H, sleeve bearing, mm
iglide® H, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: HSM-0304-03
  • Material: iglide® H
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
  • High resistance to temperature and chemicals
  • Can be used underwater
  • For high temperatures
  • Resistant to chemicals

iglide® H | High temperature and chemical resistance

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

 

  • Can be used underwater
  • For high temperatures
  • Resistant to chemicals
  • Dry-running and maintenance-free
  • Standard range from stock


iglide® H is a fiber-reinforced thermoplastic material especially developed for applications in high atmospheric humidity or under water. Bearings made from iglide® H can be used completely free of lubrication; in wet applications, the surrounding media acts as additional lubricant. Suitable for temperatures up to +392 °F. Very low coefficients of friction when used with hardened shafts. 
 
When to use it?
  • For underwater applications
  • When it is dependent on high temperature resistance
  • For high mechanical loading
  • For applications in contact with chemicals
When not to use?
  • When extremely high wear resistance under water is required
  • When the best universal resistance to chemicals is needed
  • For the maximum pressure at higher temperatures

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented. 

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call