iglide® J, sleeve bearing, imperial

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglide® J, sleeve bearing, imperial
iglide® J, sleeve bearing, imperial drawing
1 from 2
iglide® J, sleeve bearing, imperial
iglide® J, sleeve bearing, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JSI-0203-03
  • Material: iglide® J
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • b1 0.1875 in
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening

iglide® J | The versatile endurance runner

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Over 250 dimensions available from stock
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
  • Good resistance to chemicals
  • Best material to use with soft shaft materials
  • Very little humidity absorption


One main advantage of iglide® J plain bearings is the combination of a low coefficient of friction in dry operation and the low stick-slip tendency. With a recommended maximum surface pressure of 5076 psi, iglide® J plain bearings are not suitable for extreme loads.

 
When to use it?
  • For high speeds
  • For highest wear resistance at low to medium pressures
  • Low wear against different shafts
  • Low coefficient of friction in dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best performance with soft shaft materials
  • Very little humidity absorption
When not to use?
  • When high pressures occur
  • If temperatures are higher than +194 °F
  • When a cost-effective bearing for occasional movements is necessary

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service