1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: KSM-0608-06
- Material: iglide® K
- Shape: Sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- More iglide® K parts
- Manufacturing method: Injection molding
- Service life:
- Versatile and cost-effective for medium temperatures
- Very little humidity absorption
- Wear resistant
- Self-lubricating and maintenance-free
- Standard range from stock
iglide® K | Versatile and cost-effective for medium temperatures
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
- Very little humidity absorption
- Wear resistant
- Self-lubricating and maintenance-free
- Standard range from stock
Typical application areas
- Printing industry
- Electronics industry
- Packaging
- Medical technology
- Polymer processing machines
When to use it?
| When not to use?
|
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?