iglide® P, sleeve bearing, mm

No moisture absorption even with high ambient humidity

iglide® P, sleeve bearing, mm
iglide® P, sleeve bearing, mm drawing
1 from 2
iglide® P, sleeve bearing, mm
iglide® P, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PSM-0304-03
  • Material: iglide® P
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • More iglide® P parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • No moisture absorption even with high ambient humidity
  • Low wear rates
  • High load capacity
  • Cost-effective

iglide® P | No moisture absorption even with high ambient humidity
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.


  • Low wear rates
  • High load capacity
  • Cost-effective
  • Self-lubricating and maintenance-free
  • Standard range from stock


Due to thermal stability and low water absorption, the iglide® P bearings are among the most dimensionally stable all-round bearings under varying environmental conditions. iglide® P bearings are recommended for swivel and rotation movements for medium loads. 
 
When to use it?
  • If low moisture absorption is requested
  • When a cost-effective bearing for high pressure loads is required
  • When high precision in high humidity and moderately high temperatures are needed
When not to use?
  • When the maximum application temperature is above +248 °F
  • When mechanical reaming of the wall surface is necessary
  • When the highest wear resistance is required

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service