iglide® X, sleeve bearing, mm

High temperature and chemical resistance with compressive strength

iglide® X, sleeve bearing, mm
iglide® X, sleeve bearing, mm drawing
1 from 2
iglide® X, sleeve bearing, mm
iglide® X, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XSM-0203-03
  • Former part number: TSM-0203-03
  • Material: iglide® X
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 2 mm
    • d2 3.5 mm
    • b1 3 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
Previously named iglide® T500
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Up to 21755 psi static, 150 MPa static
  • Temperature resistant from -212°F to +482°F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength

iglide® X* | High temperature and chemical resistance with compressive strength

*Previously named iglide® T500

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Over 250 dimensions available from stock
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • Very low moisture absorption
  • Excellent wear resistance through the entire temperature range


iglide® X is defined by its combination of high temperature resistance with compressive strength, along with high resistance to chemicals. iglide® X is designed for higher speeds than other iglide® bearings.
 
When to use it?
  • For pressure loads up to 21755 psi
  • For linear movements with stainless steel at high temperatures
  • Universal resistance to chemicals
  • Temperature resistant from -212 °F to +482 °F in continuous operation (short-term to +599 °F)
  • Very low moisture absorption
  • High wear resistance over the entire temperature range
When not to use?
  • For very low wear at high loads
  • For economical underwater applications
  • For edge loads

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service