iglide® F, sleeve bearing, mm

Electrically conductive, highly pressure-resistant

iglide® F, sleeve bearing, mm
iglide® F, sleeve bearing, mm drawing
1 from 2
iglide® F, sleeve bearing, mm
iglide® F, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FSM-0203-03
  • Material: iglide® F
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 2 mm
    • d2 3.5 mm
    • b1 3 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Electrically conductive, highly pressure-resistant
  • Electrically conductive
  • High compressive strength
  • Good temperature resistance

iglide® F | Electrically conductive, highly pressure-resistant

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Electrically conductive
  • High compressive strength
  • Good temperature resistance
  • High pv value
  • Good resistance to chemicals
  • Dry-running and maintenance-free
  • Standard range from stock


Maximum rigidity and hardness, and extremely conductive: When bearings need to be electrically conductive, especially in applications that need to keep out static, the iglide® F is the right choice. Moreover, the iglide® F bearings are extremely pressure resistant. At room temperature, they could be statically loaded up to 15229 psi.
 
When to use it?
  • When the bearing should be electrically conductive
  • For high static loads
When not to use?
  • When mechanical reaming of the wall surface is necessary
  • When the highest wear resistance is required
  • When very low coefficients of friction when running dry are needed
  • For underwater applications
  • When you need an universal bearing

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service