iglide® JPF, sleeve bearing, mm

PTFE-free version of our iglide® J material

iglide® JPF, sleeve bearing, mm
iglide® JPF, sleeve bearing, mm drawing
1 from 2
iglide® JPF, sleeve bearing, mm
iglide® JPF, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JPFSM-0304-03
  • Material: iglide® JPF
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • PTFE-free version of our iglide® J material
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration dampening
  • Good chemical resistance
iglide® JPF | PTFE-free version of iglide® J

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

iglide® JPF offers all the same benefits of iglide® J, but without PTFE. This material has low wear against different shaft materials and low coefficients of friction in dry operation. It is also vibration-dampening and has good chemical resistance. This is the best material to use with soft shaft materials.

One main advantage of iglide® J plain bearings is the combination of a low coefficient of friction in dry operation and the low stick-slip tendency. With a recommended maximum surface pressure of 5076 psi, iglide® J plain bearings are not suitable for extreme loads.


Tolerances and measurement system

The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.

 

Assembly

iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service