iglide® K, sleeve bearing, mm

Versatile and cost-effective for medium temperatures

iglide® K, sleeve bearing, mm
iglide® K, sleeve bearing, mm drawing
1 from 2
iglide® K, sleeve bearing, mm
iglide® K, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: KSM-0608-06
  • Material: iglide® K
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Versatile and cost-effective for medium temperatures
  • Very little humidity absorption
  • Wear resistant
  • Self-lubricating and maintenance-free
  • Standard range from stock
iglide® K | Versatile and cost-effective for medium temperatures
  • Very little humidity absorption
  • Wear resistant
  • Self-lubricating and maintenance-free
  • Standard range from stock


Typical application areas

  • Printing industry
  • Electronics industry
  • Packaging
  • Medical technology
  • Polymer processing machines


iglide® K is the general purpose bearing for medium temperatures, low moisture absorption and good environmental resistance.

When to use it?
  • When you need a cost-effective general purpose bearing
  • For use in wet environments
  • When good wear resistance is required at medium loads
When not to use?
  • When highest wear resistance is necessary
  • If high media resistance is required
  • When a high-temperature bearing is needed

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h