- Part number: GTM-0615-015
- Material: iglide® G
- Shape: Thrust washers
- Dimensions:
- d1 6 mm
- d2 15 mm
- s 1.5 mm
- h 1 mm
- More iglide® G parts
- Manufacturing method: Injection molding
- Service life:
- Previously named iglide G300
- Most popular iglide® material worldwide
- Excellent price/performance ratio
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
iglide® G | Most popular iglide® material worldwide with excellent price/performance ratio
*Previously named iglide G300
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Over 650 sizes available from stock
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
- Self-lubricating and maintenance-free
iglide® G bearings with flange cover an extremely wide range of different requirements. This universal material is ideal for many applications, truly a general purpose bearing material. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglide® G is the go-to among iglide® materials. It performs exceedingly well in all technical areas and is the classic general purpose performer, primarily with respect to the overall mechanical, thermal and tribological specifications.
Typical application areas
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
When to use it?
| When not to use?
|
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are designed to be press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The pre press-fit dimension can be up to 2% oversized, because of this, of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.