iglide® J, thrust washer, mm

Highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglide® J, thrust washer, mm
iglide® J, thrust washer, mm drawing
iglide® J, thrust washer, mm
1 from 3
iglide® J, thrust washer, mm
iglide® J, thrust washer, mm drawing
iglide® J, thrust washer, mm
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JTM-0512-010
  • Material: iglide® J
  • Shape: Thrust washers
  • Dimensions:
    • d1 5.3 mm
    • d2 12 mm
    • s 1 mm
    • h 1 mm
  • More iglide® J parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping

iglide® J | Highly resistant to wear on (nearly) all shafts with very low coefficients of friction

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
 

  • Over 250 dimensions available from stock
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
  • Good resistance to chemicals
  • Best material to use with soft shaft materials
  • Very little humidity absorption


One main advantage of iglide® J thrust washers is the combination of a low coefficient of friction when running dry and the low stick-slip tendency. With a recommended maximum surface pressure of 5076 psi, iglide® J thrust washers are not suitable for extreme loads.
 
Typical application areas
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

When to use it?
  • For high speeds
  • For highest wear resistance at low to medium pressures
  • Low wear against different shafts
  • Low coefficient of friction in dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best performance with soft shaft materials
  • Very little humidity absorption
When not to use?
  • When high pressures occur
  • If temperatures are higher than +194 °F
  • When a cost-effective bearing for occasional movements is necessary

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service